Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Female to 1.85mm Female Adapter

Product ID: PE91796

Pricing

QuantityPrice
1-9$265.99
10-24$255.35
25-99$244.71
100-249$234.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 3.5mm
Connector Gender 1 Female
Connector Polarity 1 Standard
Connector Impedance 1 50 Ohm
Connector Series 2 1.85mm
Connector Gender 2 Female
Connector Polarity 2 Standard
Connector Impedance 2 50 Ohm
Frequency, Min DC
Frequency, Max 34.5 GHz
Adapter Body Style Straight
Connector Mount Method 1 None
Connector Body Material 1 Stainless Steel
Connector Body Plating 1 Passivated Stainless Steel
Connector Mount Method 2 None
Connector Body Material 2 Stainless Steel
Connector Body Plating 2 Passivated Stainless Steel

Description

3.5mm Female to 1.85mm Female Adapter

Pasternack’s PE91796 3.5mm female to 1.85mm female adapter is part of our full line of RF components available for same-day shipping. The 3.5mm connector mates mechanically with commercially available SMA and 2.92mm (K) connectors. The 1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our 3.5mm to 1.85mm adapter has a female to female gender configuration built of durable stainless steel. PE91796 3.5mm female to 1.85mm female adapter operates to 34.5 MHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.

RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.