3.5mm Male to 1.85mm Female Adapter

Product ID: PE9745

Pricing

QuantityPrice
1-9$323.99
10-24$311.03
25-99$298.07
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max34 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None

Description

3.5mm Male to 1.85mm Female Adapter

3.5mm adapter PE9745 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 3.5mm to 1.85mm adapter is a between series coaxial adapter design. This 50 Ohm 3.5mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 34 GHz.

3.5mm male to 1.85mm female adapter is one of the many RF components that ship same day as they are ordered. PE9745 male 3.5mm to female 1.85mm adapter has a straight body. This Pasternack straight 3.5mm coax adapter is a in-line RF adapter.

Our male 3.5mm to female 1.85mm adapter PE9745 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 3.5mm to 1.85mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.