In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3.5mm Male to 2.4mm Female Cable Using PE-SR405FLJ Coax, LF Solder, RoHS

Product ID: PE3C1330LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4982PE-SR405FLJPE44216KitBOM Datasheet

3.5mm Male to 2.4mm Female Cable Using PE-SR405FLJ Coax, LF Solder, RoHS

PE3C1330LF is a 3.5mm male to 2.4mm female cable using PE-SR405FLJ coax. This Pasternack 3.5mm male to 2.4mm female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 3.5mm to female 2.4mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C1330LF 3.5mm male to 2.4mm female cable assembly is constructed with PE-SR405FLJ coax.