Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to 2.92mm Male Cable Using Tinned RG405 Coax

Product ID: PE3W03682

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


3.5mm Male Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405RG405 Tinned Coax Cable with Tinned Copper Outer Conductor in Coiled Sections2.92mm Male Precision Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE4982PE-SR405TNPE44796KitBOM Datasheet

3.5mm Male to 2.92mm Male Cable Using Tinned RG405 Coax

PE3W03682 is a 3.5mm male to 2.92mm male cable using RG405 Tinned coax. This Pasternack 3.5mm male to 2.92mm male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our male 3.5mm to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W03682 3.5mm male to 2.92mm male cable assembly is constructed with RG405 Tinned coax.