Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to 3.5mm Female Cable Using PE-SR402AL Coax

Product ID: PE34580

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50

Description

3.5mm Male to 3.5mm Female Cable Using PE-SR402AL Coax

PE34580 is a 3.5mm male to 3.5mm female cable using PE-SR402AL coax. This Pasternack 3.5mm male to 3.5mm female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male 3.5mm to female 3.5mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE34580 3.5mm male to 3.5mm female cable assembly is constructed with PE-SR402AL coax.