Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3.5mm Male to 3.5mm Female Cable 60 Inch Length Using PE-SR402FL Coax

Product ID: PE35121-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$405.99
25-49$385.69
50-99$365.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length60 inches

Description

3.5mm Male to 3.5mm Female Cable 60 Inch Length Using PE-SR402FL Coax

The PE35121-60 is a 3.5mm male to female RF cable designed with PE-SR402FL formable coax, offering 50 Ohm impedance for in-series RF connections. It supports RF interconnect routing in bench assemblies, prototype builds, and electronic systems that need a stable 3.5mm interface. Passivated Stainless Steel connector bodies, Gold-plated contacts, PTFE cable dielectric, and straight connectors support reliable mechanical and electrical continuity.

Pasternack RF coax cable assembly is built with 3.5mm cable connection on one end and 3.5mm cable connection on the other. Our 3.5mm to 3.5mm cable assemblies have a male gender on end 1 and female on end 2. This 3.5mm to 3.5mm cable is a male to female coax assembly, PE35121-60, can also be known as a 3.5mm plug to 3.5mm jack cable assembly and will be shipped same-day as it is purchased.

3.5mm plug to 3.5mm jack cable assembly PE35121-60 is built with PE-SR402FL which is a formable coax type. The Pasternack formable 3.5mm cable assembly is manufactured with 3.5mm to 3.5mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3.5mm male to 3.5mm female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35121-60 can also be used in the other direction and will be 3.5mm female to 3.5mm male cable assembly if the opposite connectivity is required.

3.5mm plug to 3.5mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 3.5mm to 3.5mm cable assembly for quick shipment worldwide. Variations of 3.5mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 3.5mm male to 3.5mm female cable 60 inch length using PE-SR402FL coax.

Frequently Asked Questions

What is the PE35121-60 RF cable assembly used for?

The PE35121-60 is a 3.5mm male to 3.5mm female RF cable assembly used for in-series interconnects in 50 Ohm systems. It uses PE-SR402FL formable coax, straight connectors, and Passivated Stainless Steel bodies with Gold-plated contacts for stable connections. Engineers use it in bench testing, prototype development, and electronic system integration where controlled cable routing is important. Its formable construction helps the cable hold shape, which can simplify layout planning and reduce movement in tightly arranged assemblies.

When would I choose a formable RF cable instead of a flexible cable?

A formable RF cable like PE35121-60 is chosen when the cable path needs to be shaped and then remain in place. This assembly uses PE-SR402FL coax with a 3.5mm male connector on one end and a 3.5mm female connector on the other. Engineers often select this style for lab racks, prototype fixtures, and bench setups where repeatable routing matters. It is useful when cable movement could complicate assembly access, interfere with neighboring components, or make the signal path harder to manage.

Is the PE35121-60 compatible with standard 3.5mm RF interfaces?

The PE35121-60 is built with 3.5mm connectors on both ends, using a male interface on connector 1 and a female interface on connector 2. Both connectors are standard polarity, straight, and specified as 50 Ohm, which aligns with common 3.5mm RF interconnect requirements. Engineers use this configuration to join compatible 3.5mm ports in test assemblies, instrument connections, and development platforms. Compatibility still depends on the mating hardware using the same 3.5mm series and mechanical interface requirements within the target system.

What construction details make the PE35121-60 suitable for lab and integration work?

The PE35121-60 is built for lab and integration work with Passivated Stainless Steel connector bodies and Gold-plated contacts. Its cable uses PTFE dielectric, while the connectors use PCTFE and Noryl dielectric materials to support stable assembly construction. These materials are useful in repeated handling environments where connectors must maintain reliable mating and consistent cable placement. Combined with the PE-SR402FL formable coax design, they make the assembly practical for bench organization, prototype routing, and instrument-to-system interconnect tasks.