Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to 3.5mm Female Cable Using PE-SR402FL Coax, LF Solder, RoHS

Product ID: PE3C3640LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50

Description

3.5mm Male to 3.5mm Female Cable Using PE-SR402FL Coax, LF Solder, RoHS

PE3C3640LF is a 3.5mm male to 3.5mm female cable using PE-SR402FL coax. This Pasternack 3.5mm male to 3.5mm female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male 3.5mm to female 3.5mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3640LF 3.5mm male to 3.5mm female cable assembly is constructed with PE-SR402FL coax.