3.5mm Male to 3.5mm Female Bulkhead Cable 60 Inch Length Using PE-SR405AL Coax

Product ID: PE34592-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$355.99
25-49$338.19
50-99$320.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length60 inches

Description

3.5mm Male to 3.5mm Female Bulkhead Cable 60 Inch Length Using PE-SR405AL Coax

Radio frequency assembly 3.5mm male to 3.5mm female bulkhead cable 60 inch length using PE-SR405AL coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 3.5mm male to 3.5mm female bulkhead cable 60 inch length using PE-SR405AL coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 3.5mm to 3.5mm cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 3.5mm cable connection on one end and 3.5mm bulkhead cable connection on the other. Our 3.5mm to 3.5mm cable assemblies have a male gender on end 1 and female on end 2. This 3.5mm to 3.5mm cable is a male to female coax assembly, PE34592-60, can also be known as a 3.5mm plug to 3.5mm jack cable assembly and will be shipped same-day as it is purchased.

3.5mm plug to 3.5mm jack cable assembly PE34592-60 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid 3.5mm cable assembly is manufactured with 3.5mm to 3.5mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3.5mm male to 3.5mm female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34592-60 can also be used in the other direction and will be 3.5mm female bulkhead to 3.5mm male cable assembly if the opposite connectivity is required.

3.5mm plug to 3.5mm jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 3.5mm to 3.5mm cable assembly for quick shipment worldwide. Variations of 3.5mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 3.5mm male to 3.5mm female bulkhead cable 60 inch length using PE-SR405AL coax.