In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3.5mm Male to 3.5mm Male Test Cable Using PE-P160 Coax, RoHS

Product ID: PE369

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-P160
RF Cable TypePE-P160
RF Cable Impedance50

Description

3.5mm Male to 3.5mm Male Test Cable Using PE-P160 Coax, RoHS

PE369 is a 3.5mm male to 3.5mm male cable using PE-P160 coax. This Pasternack 3.5mm male to 3.5mm male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male 3.5mm to male 3.5mm cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE369 3.5mm male to 3.5mm male cable assembly is constructed with PE-P160 coax and the maximum VSWR is 1.4:1.