Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to 3.5mm Male Cable Using PE-SR405AL Coax, LF Solder, RoHS

Product ID: PE34576LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50

Description

3.5mm Male to 3.5mm Male Cable Using PE-SR405AL Coax

PE34576LF is a 3.5mm male to 3.5mm male cable using PE-SR405AL coax. This Pasternack 3.5mm male to 3.5mm male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male 3.5mm to male 3.5mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE34576LF 3.5mm male to 3.5mm male cable assembly is constructed with PE-SR405AL coax.