Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to N Male Cable Using RG405 Coax

Product ID: PE3W02016

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50

Description

3.5mm Male to N Male Cable Using RG405 Coax

PE3W02016 is a 3.5mm male to type N male cable using RG405 coax. This Pasternack 3.5mm male to type N male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm N type for connector 2.

Our male 3.5mm to male N type cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W02016 3.5mm male to type N male cable assembly is constructed with RG405 coax.