Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male Right Angle Connector Clamp/Solder Attachment for PE-047SR, PE-P047, PE-P047LL, PE-SR047AL, PE-SR047FL, .047 Semi-Rigid

Product ID: PE51277

Pricing

QuantityPrice
1-9$192.99
10-24$185.27
25-99$177.55
100-249$169.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series3.5mm
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 MHz
Interface Type 1PE-047SR
Interface Type 2PE-P047
Interface Type 3PE-P047LL
Interface Type 4PE-SR047AL
Interface Type 5PE-SR047FL
Interface Type 6.047 Semi-Rigid

Description