Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male Connector Clamp/Solder Attachment for PE-141FL-NM, PE-SR141-NM, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, RG402, RG402 Tinned

Product ID: PE517798

Pricing

QuantityPrice
1-24$104.99
25-49$99.74
50-99$94.49
100-249$90.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series3.5mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Interface Type 1PE-141FL-NM
Interface Type 2PE-SR141-NM
Interface Type 3PE-SR402AL
Interface Type 4PE-SR402FL
Interface Type 5PE-SR402FLJ
Interface Type 6RG402
Interface Type 7RG402 Tinned

Description