PE517797 3.5mm male coaxialconnector has an interface type of 3.5mm male which is compatible with PE-P141 and PE-P141LL cables and has an impedance of 50 Ohms. Pasternack’s 3.5mm male connector uses clamp/solder as an attachment method. Our male 3.5mm coaxial connector provides a maximum frequency of 26.5 GHz. This 3.5mm male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack 3.5mm male coaxialconnector has a PPO dielectric type and a VSWR of 1.2:1. Pasternack’s 3.5mm coaxial connector has a stainless steel body with passivated plating. Our PE517797 3.5mm connector uses a beryllium copper inner contact and a stainless steel outer contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 3 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from stainless steel material has a contact life of 500 cycles or more. The PE517797 3.5mm connector operates at a temperature range of -55 to 105 deg C. This threaded male 3.5mm coaxial RF connector has a maximum insertion loss of 0.154 dB. This 3.5mm connector has a gold over nickel over copper inner contact plating and a passivated outer contact plating. The Pasternack 3.5mm male connector has a maximum operating voltage of 250 Vrms and a dielectric withstanding voltage of 750 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our 3.5mm male connector has a length of 1.203 inches, a width of 0.374 inches, and a weight of 0.02 lbs. This threaded 3.5mm male coaxial connector features a passivated plated stainless steel coupling nut.
This Pasternack male 3.5mm connector will ship the same business day as purchased. Our 3.5mm male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.