3.5mm Male Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402
Product ID:
PE4981
Pricing
| Quantity | Price |
| 1-24 | $220.99 |
| 25-49 | $209.94 |
| 50-99 | $198.89 |
| 100-249 | $190.05 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 16

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 3.5mm |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 34 GHz |
| Interface Type 1 | PE-SR402AL |
| Interface Type 2 | PE-SR402FL |
| Interface Type 3 | PE-SR402FLJ |
| Interface Type 4 | PE-SR402TN |
| Interface Type 5 | RG402 |
Description
3.5mm Male Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402
PE4981 3.5mm male coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402 and a 50 Ohm impedance. Pasternack 3.5mm male connector uses shield/contact clamp/solder as an attachment method. Our male 3.5mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 34 GHz.
The Pasternack 3.5mm male coaxial connector has a PCTFE dielectric type and a VSWR of 1.2. The Pasternack 3.5mm coaxial connector has a passivated stainless steel body. Our PE4981 3.5mm connector uses beryllium copper contact. This 3.5mm male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 3.5mm connector will ship the same day as purchased. Our 3.5mm male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 3.5mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table