Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3.5mm Male to SMA Male Cable 48 Inch Length Using RG402 Coax with HeatShrink, LF Solder

Product ID: PE3W05034LF/HS-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$199.99
25-49$189.99
50-99$179.99
100-249$171.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 29
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length48 inches

Description

3.5mm Male to SMA Male Cable 48 Inch Length Using RG402 Coax with HeatShrink, LF Solder

The PE3W05034LF/HS-48 is a 3.5mm male to SMA male semi-rigid cable designed for RG402/U coax, offering 50 Ohm impedance and DC to 18 GHz operation. It connects 3.5mm and SMA interfaces in RF assemblies, lab setups, and electronic systems that need stable between-series signal routing. Stainless steel connector bodies, gold-plated contacts, and PCTFE dielectric support reliable electrical performance with 1.45:1 maximum VSWR.

Pasternack RF coax cable assembly is built with 3.5mm cable connection on one end and SMA cable connection on the other. Our 3.5mm to SMA cable assemblies have a male gender on end 1 and male on end 2. This 3.5mm to SMA cable is a male to male coax assembly, PE3W05034LF/HS-48, can also be known as a 3.5mm plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

3.5mm plug to SMA plug cable assembly PE3W05034LF/HS-48 is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid 3.5mm cable assembly is manufactured with 3.5mm to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency 3.5mm male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W05034LF/HS-48 can also be used in the other direction and will be SMA male to 3.5mm male cable assembly if the opposite connectivity is required.

3.5mm plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 3.5mm to SMA cable assembly for quick shipment worldwide. Variations of 3.5mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 3.5mm male to SMA male cable 48 inch length using RG402 coax with heatshrink, LF solder.

Frequently Asked Questions

What is the PE3W05034LF/HS-48 RF cable assembly used for?

The PE3W05034LF/HS-48 is a 3.5mm male to SMA male cable assembly used to connect between-series RF interfaces in integrated systems. It uses RG402/U semi-rigid coax, supports 50 Ohm impedance, and operates from DC to 18 GHz with 1.45:1 maximum VSWR. Engineers use it on lab benches, prototype hardware, and electronic assemblies that combine 3.5mm and SMA ports. Its straight connector geometry and stainless steel construction make it useful where stable routing and repeatable RF connections are required.

When would I use a 3.5mm to SMA semi-rigid cable instead of a same-series cable?

A 3.5mm to SMA semi-rigid cable is used when one device has a 3.5mm interface and the mating device uses SMA. The PE3W05034LF/HS-48 provides that between-series transition while maintaining 50 Ohm performance over DC to 18 GHz on RG402/U coax. This is common in development benches, mixed-interface assemblies, and evaluation setups that combine precision and standard RF connectors. Using one purpose-built assembly reduces extra adapter points that can complicate routing and mechanical layout.

Is the PE3W05034LF/HS-48 suitable for lab and prototype RF assemblies?

The PE3W05034LF/HS-48 is suitable for lab and prototype RF assemblies that need a fixed semi-rigid interconnect between 3.5mm and SMA ports. It features straight connectors, stainless steel bodies, gold-plated contacts, and DC to 18 GHz operation on 50 Ohm RG402/U coax. Engineers often choose this style when they want controlled cable shape and dependable interface transitions during testing or subsystem integration. Its semi-rigid construction supports organized routing in compact fixtures, bench setups, and embedded electronic builds.

What makes RG402/U a good choice for this cable assembly?

RG402/U is a good choice for this cable assembly because it provides a 50 Ohm semi-rigid transmission path for controlled RF routing. In the PE3W05034LF/HS-48, that coax supports DC to 18 GHz operation and pairs with straight 3.5mm male and SMA male connectors. Engineers use semi-rigid cable when assemblies must hold shape better than flexible cable in compact or repeatable layouts. That makes it useful in bench interconnects, prototypes, and installed systems where cable position affects access and packaging.