In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3.5mm Male to SSMC Jack Bulkhead Cable Using RG405 Coax

Product ID: PE3W06337

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4982RG405/UPE45370KitBOM Datasheet

3.5mm Male to SSMC Jack Bulkhead Cable Using RG405 Coax

PE3W06337 is a 3.5mm male to SSMC jack bulkhead cable using RG405 coax. This Pasternack 3.5mm male to SSMC jack bulkhead cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SSMC for connector 2.

Our male 3.5mm to jack SSMC bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06337 3.5mm male to SSMC jack bulkhead cable assembly is constructed with RG405 coax.