Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to TNC Male Cable Using PE-SR405FL Coax

Product ID: PE3C3175

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50

Description

3.5mm Male to TNC Male Cable Using PE-SR405FL Coax

PE3C3175 is a 3.5mm male to TNC male cable using PE-SR405FL coax. This Pasternack 3.5mm male to TNC male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm TNC for connector 2.

Our male 3.5mm to male TNC cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3175 3.5mm male to TNC male cable assembly is constructed with PE-SR405FL coax.