3.5mm Male to Snap-On BMA Jack Cable Using PE-SR402FL Coax
Product ID:
PE3W11263
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | 3.5mm |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | BMA |
| Connector 2 Gender | Jack |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Passivated Stainless Steel |
| RF Cable Part Number | PE-SR402FL |
| RF Cable Type | PE-SR402FL |
| RF Cable Impedance | 50 Ohm |
Description
3.5mm Male to Snap-On BMA Jack Cable Using PE-SR402FL Coax
Radio frequency assembly 3.5mm male to snap-on BMA jack cable using PE-SR402FL coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 3.5mm male to snap-on BMA jack cable using PE-SR402FL coax, 3.5mm cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 3.5mm to BMA cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with 3.5mm cable connection on one end and BMA cable connection on the other. Our 3.5mm to BMA cable assemblies have a male gender on end 1 and jack on end 2. PE3W11263 can also be known as a 3.5mm plug to BMA female cable assembly and will be shipped same-day as it is purchased.
3.5mm plug to BMA female cable assembly PE3W11263 is built with PE-SR402FL which is a formable coax type. The Pasternack formable 3.5mm cable assembly is manufactured with 3.5mm to BMA cable connectors, has a 50 Ohm impedance. RF specs on this 20 GHz maximum frequency 3.5mm male to BMA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W11263 can also be used in the other direction and will be BMA jack to 3.5mm male cable assembly if the opposite connectivity is required.
3.5mm plug to BMA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 3.5mm to BMA cable assembly for quick shipment worldwide. Variations of 3.5mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 3.5mm male to snap-on BMA jack cable using PE-SR402FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table