Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

3.5mm NMD Female to 2.92mm Female Adapter

Product ID: PE9976

Pricing

QuantityPrice
1-24$604.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm NMD
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max34.5 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Stainless Steel
Connector Body Plating 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Stainless Steel
Connector Body Plating 2Passivated Stainless Steel

Description

3.5mm NMD Female to 2.92mm Female Adapter

3.5mm NMD adapter PE9976 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 3.5mm NMD to 2.92mm adapter is a in-series coaxial adapter design. This 50 Ohm 3.5mm NMD adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 34.5 GHz.

3.5mm NMD female to 2.92mm female adapter is one of the many RF components that ship same day as they are ordered. PE9976 female 3.5mm NMD to female 2.92mm adapter has a straight body. This Pasternack straight 3.5mm NMD coax adapter is a in-line RF adapter.

Our female 3.5mm NMD to female 2.92mm adapter PE9976 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 3.5mm NMD to 2.92mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.