Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2400-2500 MHz, 3.67 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector-50 Pack

Product ID: PESMA1010-50PK

Pricing

QuantityPrice
1-9$288.99
10-24$277.43
25-99$265.87
100-249$254.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 87
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Stamped Metal
Polarization Linear
Minimum Frequency 2.4 GHz
Maximum Frequency 2.5 GHz
Impedance 50 Ohm
Maximum Input VSWR 2:1

Description

2400-2500 MHz, 3.67 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector-50 Pack

Linear polarized antenna PESMA1010-50PK from Pasternack is part of our extensive in-stock omni directional antennas that ship the same day from our ISO 9001:2015 certified facility. The stamped metal antenna with an IPEX connector has a maximum frequency of 2500 MHz and a minimum frequency of 2400 MHz. This 50-pack stamped metal antenna has a maximum input VSWR of 2:1.

This stamped metal antenna with an IPEX connector has an overall length of 1.09 inches and a width of 0.19 inches. Pasternack’s PESMA1010-50PK is a single band antenna operating from 2400 to 2500 MHz with a 3.67 dBi gain. Our high-quality 50-pack omni directional antenna has an impedance of 50 Ohms.

Pasternack's experts are on hand to assist you with any inquiries. Order this PESMA1010-50PK 50-pack stamped metal antenna 7 days a week, 24 hours a day, using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping. Our knowledgeable sales team and ability in the global availability market allow us to lead the industry in supplying RF products like these omni directional antennas.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov