Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

8 GHz to 12 GHz Voltage Control Attenuator, 30 dB, Field Replaceable SMA

Product ID: PE70A2007

Pricing

QuantityPrice
1-4$2,600.00
5-9$2,496.00
10-24$2,392.00
25-99$2,288.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignVoltage Variable
Maximum Frequency12 GHz
Impedance50
VSWR Maximum1.8
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0
Maximum Attenuation0

Description