In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-112 Waveguide 30 dB Crossguide Coupler, UG Cover Flange, N Female Coupled Port, 6.57 GHz to 9.99 GHz, Aluminum

Product ID: PEWCP1083-30

Pricing

QuantityPrice
1-4$1,650.00
5-9$1,584.00
10-24$1,518.00
25-99$1,452.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Flange SizeNone
Flange Type UG Cover
Minimum Frequency6.57 GHz
Maximum Frequency9.99 GHz
Maximum VSWR1.25:1
Coupling30 dB

Description