In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-75 Waveguide 30 dB Crossguide Coupler, UG Cover Flange, SMA Female Coupled Port, 9.84 GHz to 15 GHz, Brass

Product ID: PEWCP1085S-30

Pricing

QuantityPrice
1-4$1,470.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-75
Flange SizeNone
Flange Type UG Cover
Minimum Frequency9.84 GHz
Maximum Frequency15 GHz
Maximum VSWR1.25:1
Coupling30 dB

Description