We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-62 Waveguide 20 dB Crossguide Coupler, UG Cover Flange, SMA Female Coupled Port, 13.75 GHz to 14.5 GHz, Brass

Product ID: PEWCP1086S-20

Pricing

QuantityPrice
1-4$1,470.00
5-9$1,411.20
10-24$1,352.40
25-99$1,293.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Flange SizeNone
Flange Type UG Cover
Minimum Frequency13.75 GHz
Maximum Frequency14.5 GHz
Maximum VSWR1.25:1
Coupling20 dB

Description