We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-28 Waveguide 30 dB Crossguide Coupler, UG Cover Flange, 2.92mm Female Coupled Port, 26.5 GHz to 40 GHz, Brass

Product ID: PEWCP1089K-30

Pricing

QuantityPrice
1-4$2,070.00
5-9$1,987.20
10-24$1,904.40
25-99$1,821.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Flange SizeNone
Flange Type UG Cover
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.5:1
Coupling30 dB

Description