Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-34 Waveguide 30 dB Crossguide Coupler, UG Cover Flange, 2.92mm Female Coupled Port, 21.7 GHz to 33 GHz, Brass

Product ID: PEWCP1088K-30

Pricing

QuantityPrice
1-4$1,960.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-34
Flange SizeNone
Flange Type UG Cover
Minimum Frequency21.7 GHz
Maximum Frequency33 GHz
Maximum VSWR1.5:1
Coupling30 dB

Description