Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

30 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Passivated Stainless Steel Body Rated to 1 Watt Up to 50 GHz

Product ID: PE7089-30

Pricing

QuantityPrice
1-9$306.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignFixed
Maximum Frequency50 GHz
Impedance50 Ohm
Power Maximum1 Watt
VSWR Maximum1.75:1
Attenuation30 dB
Connector Series 12.4mm
Connector Gender 1Male
Connector Series 22.4mm
Connector Gender 2Female
Body MaterialPassivated Stainless Steel

Description

30 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Passivated Stainless Steel Body Rated to 1 Watt Up to 50 GHz

PE7089-30 is a fixed 30 dB attenuator from Pasternack. This 30dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

This 2.4mm attenuator has a male gender on side 1 and a 2.4mm female connector on side 2. The Pasternack PE7089-30 30 dB attenuator is rated for up to 50 GHz. Our microwave attenuator is rated to 1 Watts at the stated attenuation value.

Our fixed RF attenuator PE7089-30 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 30dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.