In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

30 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female Black Anodized Aluminum Body Rated to 20 Watts Up to 40 GHz

Product ID: PE7513-30

Pricing

QuantityPrice
1-4$1,330.00
5-9$1,303.40
10-24$1,276.80
25-99$1,250.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Max Freq40 GHz
Nominal Attenuation30 dB
Attenuation Accuracy, Typ1 dB
VSWR, Max1.4:1
Input Power, Max (CW)20 Watts
Body MaterialBlack Anodized Aluminum
Connector-In Series2.92mm
Connector-In GenderMale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature100 deg C
Min Operating Temperature-55 deg C

Description