Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Rated to 2 Watts Up to 6 GHz

Product ID: PE7451-30

Pricing

QuantityPrice
1-24$104.99
25-49$99.74
50-99$94.49
100-249$90.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Fixed
Maximum Frequency 6 GHz
Impedance 50 Ohm
Power Maximum 2 Watt
VSWR Maximum 1.3:1
Attenuation 30 dB
Connector Series 1 4.3-10
Connector Gender 1 Male
Connector Series 2 4.3-10
Connector Gender 2 Female
Body Material Brass
Body Plating Nickel

Description