Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

30 dB Fixed Attenuator, N Male To N Female Directional Black Anodized Aluminum Heatsink Body Rated To 500 Watts Up To 1000 MHz

Product ID: PE7032-30
Product discontinued.
Search for alternative Fixed Attenuators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignFixed
Maximum Frequency1,000 MHz
Impedance50 Ohm
Power Maximum500 Watt
VSWR Maximum1.15:1
Attenuation30 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialBlack Anodized Aluminum Heatsink

Description

30 dB Fixed Attenuator, N Male To N Female Directional Black Anodized Aluminum Heatsink Body Rated To 500 Watts Up To 1 GHz

PE7032-30 is a fixed 30 dB attenuator from Pasternack. This 30dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

This type N attenuator has a male gender on side 1 and a type N female connector on side 2. The Pasternack PE7032-30 30 dB attenuator is rated for up to 1 GHz. Our microwave attenuator is rated to 500 Watts at the stated attenuation value.

Our fixed RF attenuator PE7032-30 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 30dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.