Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30 dB Fixed Attenuator, N Male to N Female Aluminum Black Anodized Body Rated to 100 Watts Up to 10 GHz

Product ID: PE7581-30

Pricing

QuantityPrice
1-4$605.00
5-9$592.90
10-24$580.80
25-99$568.70
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq10 GHz
Nominal Attenuation30 dB
Attenuation Accuracy, Typ1 dB
VSWR, Max1.5:1
Input Power, Max (CW)100 Watts
Body MaterialAluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description