Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 2 Watts Up to 6 GHz

Product ID: PE7520-30

Pricing

QuantityPrice
1-24$80.29
25-49$77.08
50-99$74.67
100-249$73.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation30 dB
Attenuation Accuracy, Typ1 dB
VSWR, Max1.3:1
Input Power, Max (CW)2 Watts
Body MaterialBrass
Connector-In SeriesQMA
Connector-In GenderMale
Connector-Out SeriesQMA
Connector-Out GenderFemale

Description