Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30 dB Fixed Attenuator SMA Male to SMA Female Passivated Stainless Steel Body Rated 2 Watt DC to 18 GHz

Product ID: PE7620-30

Pricing

QuantityPrice
1-9$75.99
10-24$74.47
25-99$72.95
100-249$71.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation30 dB
Attenuation Accuracy, Typ0.8 dB
VSWR, Max1.3:1
Input Power, Max (CW)2 Watts
Body MaterialStainless Steel
Connector-In SeriesSMA
Connector-In GenderMale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description