1 to 30 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design
Product ID:
PE70A1036
Pricing
| Quantity | Price |
| 1-4 | $1,410.00 |
| 5-9 | $1,353.60 |
| 10-24 | $1,297.20 |
| 25-99 | $1,240.80 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Design | Step |
| Maximum Frequency | 3 GHz |
| Impedance | 50 Ohm |
| Power Maximum | 2 Watt |
| VSWR Maximum | 1.5:1 |
| Connector Series 1 | N |
| Connector Gender 1 | Female |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Minimum Attenuation | 1 dB |
Description
1 to 30 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design
PE70A1036 is a stepped attenuator from Pasternack. Our type N attenuator is a RF step attenuator design. This 50 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack coaxial step attenuator has a female gender for connector 1 and a type N female for connector 2. PE70A1036 stepped attenuator has a minimum attenuation of 1 dB and a maximum attenuation of 30 dB with 1dB step sizes. Our RF step attenuator has frequency range of DC to 3 GHz and a maximum VSWR of 1.5. This adjustable type N attenuator is rated to 2 Watts at the stated attenuation.
Our stepped attenuator PE70A1036 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This type N attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table