Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

18 GHz to 26 GHz Absorptive Voltage Control Attenuator, 30 dB, Field Replaceable SMA

Product ID: PE70A2008

Pricing

QuantityPrice
1-4$3,290.00
5-9$3,158.40
10-24$3,026.80
25-99$2,895.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignVoltage Variable
Maximum Frequency26 GHz
Impedance50
VSWR Maximum2
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0
Maximum Attenuation0

Description