Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

31 dBi Active GPS/BeiDou/GLONASS Timing Antenna RHCP 1563/1575/1602, RG174 TNC Female IPX6

Product ID: PEANGPS1016

Pricing

QuantityPrice
1-24$239.99
25-49$227.99
50-99$215.99
100-249$206.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 104
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type GPS Active
Polarization RHCP
Minimum Frequency 1.559 GHz
Maximum Frequency 1.607 GHz
Connector Series TNC
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 2:1

Description

31 dBi Active GPS/BeiDou/GLONASS Timing Antenna RHCP 1563/1575/1602, RG174 TNC Female IPX6

Pasternack's PEANGPS1016 active GPS timing antenna filters and amplifies GNSS L1, GLONASS G1, and BeiDou B1 global positioning signals received from satellite constellations. The antenna operates within 1559 MHz to 1563 MHz, 1574 MHz to 1606 MHz with high out-of-band rejection with an integrated 28 dB LNA.

The Pasternack PEANGPS1016 recovers timing and positioning data for timing reference and phase synchronization. High 31 dBi gain and low 1.5 dB noise figure allows for longer commercial grade cable, making installation versatile and economical.

The GPS timing antenna PEANGPS1016 from Pasternack is externally grounded with a DC feed through the RF cable. This Timing Antenna with TNC Female connector is compatible with several existing mounting brackets. The active antenna is fully ruggedized and IPX6 Rated. Active GPS Antennas from Pasternack are high-quality components backed by expert technical support and sales personnel.