Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

31 dBi Active GPS/GLONASS Magnet Mount Antenna RHCP 1575/1602 MHz, RG174 SMA Male IPX6

Product ID: PEANGPS1010

Pricing

QuantityPrice
1-24$50.79
25-49$48.25
50-99$45.71
100-249$43.68
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 284
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type GPS Active
Polarization RHCP
Minimum Frequency 1.574 GHz
Maximum Frequency 1.607 GHz
Connector Series SMA
Connector Gender Male
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description

31 dBi Active GPS/GLONASS Magnet Mount Antenna RHCP 1575/1602 MHz, RG174 SMA Male IPX6

Pasternack’s Active GNSS Antenna PEANGPS1010 is Right Hand Circular Polarized with an integrated Neodymium Rare Earth Magnet for a secure mount. The PEANGPS1010 is an active GPS L1 and GLONASS G1 band antenna with 31 dBi Gain. These Magnet Mount active GNSS antenna units are ideally suited for use on vehicles where low profile, low drag, non-penetrating style antennas are needed.

Our GNSS antenna specialists are ready and available to answer any questions you may have on the PEANGPS1010. This high quality SMA male antenna meets GPS L1 and GLONASS G1 requirements by operating in the 1574 MHz to 1607 MHz frequency range.

The PEANGPS1010 GNSS antenna series from Pasternack are designed for mobile, vehicle, or fleet servies to receive GNSS signals from satellite constellations to triangulate geolocations for navigation, tracking, and surveying.