Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

29 dB Gain, 22 dBm P1dB, 0.01 GHz to 20 GHz, Broadband AC Low Noise Amplifier, Bench-Top , 110/220VAC, 3.5 dB Noise Figure, SMA

Product ID: PE15A63024

Pricing

QuantityPrice
1-4$14,400.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Power Output23 dBm Psat
Frequency, Min10 MHz
Frequency, Max20 GHz
Gain, Min26 dB
Gain, Typical29 dB
Noise Figure, Max5.5 dB
3rd Intercept Point29 dB
Connector SeriesSMA

Description