Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3300-4200MHz 11dBi Omnidirectional Fiberglass Antenna, N Female Connector

Product ID: PE51OM1052

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 85
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency3.3 GHz
Maximum Frequency4.2 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm

Description