35 dBm IP3, 4 dB NF, 22 dBm P1dB, 1 MHz to 3 GHz, Low Noise Broadband Amplifier, 21 dB Gain, SMA
Product ID:
PE15A3309
Pricing
| Quantity | Price |
| 1-4 | $1,490.00 |
| 5-9 | $1,430.40 |
| 10-24 | $1,370.80 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Power Output | 22 dBm P1dB |
| Frequency, Min | 1 MHz |
| Frequency, Max | 3 GHz |
| Gain, Min | 16 dB |
| Gain, Typical | 21 dB |
| Noise Figure, Max | 4.5 dB |
| 3rd Intercept Point | 35 dB |
| Connector Series | SMA |
Description
35 dBm IP3, 4 dB NF, 22 dBm P1dB, 1 MHz to 3 GHz, Low Noise Broadband Amplifier, 21 dB Gain, SMA
PE15A3309 low noise broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized low noise broadband amplifier uses SMA connectors at 50 Ohm. This SMA broadband low noise amplifier has wide-band capability with a minimum frequency of 1 MHz and maximum frequency of 3 GHz. The minimum gain of this broad-band low noise radio frequency amplifier is 16 dB with a typical gain of 21 dB.
Pasternack broadband low noise amplifier PE15A3309 is rated at 22 dBm P1dB. Our broad band low noise radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table