Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

30 dB Gain, 25 dBm P1dB, 0.1 GHz to 6 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/220VAC, 3.7 dB Noise Figure, SMA

Product ID: PE15A63027

Pricing

QuantityPrice
1-4$10,400.00
5-9$9,984.00
10-24$9,568.00
25-99$9,152.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Power Output27 dBm Psat
Frequency, Min100 MHz
Frequency, Max6 GHz
Gain, Min28 dB
Gain, Typical30 dB
Noise Figure, Max4.5 dB
3rd Intercept Point36 dB
RF Input VSWR Max3:1
RF Output VSWR Max2:1
Connector SeriesSMA

Description