Multi Band 37dBi GPS/GNSS UAV Antenna 1,166-1,610 MHz SMA Male Connector IP67
The PEANGPS1001 is an active GPS/GNSS multi band L1/L2/L5 antenna with 37dBi overall gain. This high precision antenna is IP67 rated, light weight and designed for Unmanned Arial Vehicles (UAV). The active UAV GPS/GNSS antenna is ideally suited for use in harsh operating environments where stability and reliability of GPS/GNSS signal is required.
This antenna operates in the 1.166-1.278GHz and 1.52-1.61GHz bands meeting GPS L1/L2/L5, GALILEO E1/E5a/E5b/E6 and GLONASS L1/L2/L3 requirements. The PEANGPS1001 antenna has an integrated LNA with 1.5 dB noise figure and typical LNA gain of 33 dB.
The PEANGPS1001 GPS antenna from Pasternack, with an axial ratio of 3 dB, can track visible satellites under extreme conditions, providing positioning solutions with accuracy for UAV navigation, autonomous tracking, or GIS surveying.