Pasternack’s PE1045 is a multi-purpose hex standoff that is used to convert male hardware to female. This D-sub hex nut has an outer diameter of 0.188 inch and a length of 0.232 inch. Our 4-40 threaded hex standoff is ideal for device management, serial data transmission, data networks, and instrument control applications. This hardware hex nut is sold in packages of 50 pieces.
The PE1045 hex standoff from Pasternack is made of nickel-plated brass material that provides durable performance. This 4-40 threaded hex nut is suitable for panel-mounting D-sub adapters. Our high-quality D-sub hardware standoff is also available in lengths of 0.160 inch and 0.195 inch. Additional specifications for this nut are in our downloadable PDF datasheet above.
Pasternack has one of the largest in-stock selections of D-sub hardware for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 4-40 threaded hex standoff for your requirements.