Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4-40 D-Sub Hardware Jack Screw Kit, .25 inch Thread, .232 inch Screw

Product ID: PE1038

Pricing

QuantityPrice
1-24$29.99
25-49$28.49
50-99$26.99
100-249$25.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 437
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Hardware
Connector Series D-Subminiature

Description