Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

4-40 D-Sub Hardware Jack Screw Kit, .30 inch Thread, .232 inch Screw

Product ID: PE1039

Pricing

QuantityPrice
1-24$29.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 477
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Hardware
Connector Series D-Subminiature

Description