Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4-40 D-Sub Hardware Jack Screw Kit, .45 inch Thread, .160 inch Screw

Product ID: PE1043

Pricing

QuantityPrice
1-24$27.99
25-49$26.59
50-99$25.19
100-249$24.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 732
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Hardware
Connector Series D-Subminiature

Description