Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

4-40 Stainless Steel Screw 0.375 Inch Long Phillips in 100 Each Packages

Product ID: PE1005-2-100PK

Pricing

Price: $8.66 
* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Description

PHILLIPS SCREW
THREAD SIZE: #4-40
LENGTH (INCHES): 3/8"
MATERIAL: STAINLESS STEEL
*100 PIECES PER PACKAGE*
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov