Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4-40 Zinc Plated Nut in 100 Each Packages

Product ID: PE1009-100PK

Pricing

QuantityPrice
1-24$2.45
25-49$2.33
50-99$2.21
100-249$2.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Description

NUT
THREAD SIZE: #4-40
MATERIAL: ZINC PLATED
*100 PIECES PER PACKAGE*
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov