Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WiFi 6e, 2400-2500/4900-7250 MHz 4/7 dBi, Stick Omni, N Female

Product ID: PEANOM1160

Pricing

QuantityPrice
1-9$156.99
10-24$150.71
25-99$144.43
100-249$138.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 32
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeOmni
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency7.25 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR2:1

Description